JAJSKY1B November 2017 – February 2023 DLP550JE
PRODUCTION DATA
The DLP550JE power-up and power-down procedures are defined by the DLPC4430 data sheet. The power supply guidelines are defined in the DLPA200 DMD Micromirror Driver Data Sheet. These procedures must be followed to ensure reliable operation of the device.
For reliable operation of the DMD, the following power supply sequencing requirements must be followed. Failure to adhere to the prescribed power-up and power-down procedures may affect device reliability. VCC, VCCI, VOFFSET, and VMBRST power supplies have to be coordinated during power-up and power-down operations. VSS must also be connected. Failure to meet any of these requirements results in a significant reduction in the DMD’s reliability and lifetime.