JAJSKY1B November 2017 – February 2023 DLP550JE
PRODUCTION DATA
PIN(1) | TYPE (I/O/P ) |
SIGNAL | DATA RATE(2) |
INTERNAL TERM(3) |
CLOCK | DESCRIPTION | TRACE (mils)(4) |
|
---|---|---|---|---|---|---|---|---|
NAME | NO. | |||||||
DATA INPUTS | ||||||||
D_AN1 | G20 | Input | LVCMOS | DDR | Differential | DCLK_A | Input data bus A (LVDS) | 760.78 |
D_AP1 | H20 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.86 | |
D_AN3 | H19 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.73 | |
D_AP3 | G19 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.76 | |
D_AN5 | F18 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.73 | |
D_AP5 | G18 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.81 | |
D_AN7 | E18 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.77 | |
D_AP7 | D18 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.81 | |
D_AN9 | C20 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.67 | |
D_AP9 | D20 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.74 | |
D_AN11 | B18 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.68 | |
D_AP11 | A18 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.77 | |
D_AN13 | A20 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.82 | |
D_AP13 | B20 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.77 | |
D_AN15 | B19 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.79 | |
D_AP15 | A19 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.75 | |
D_BN1 | K20 | Input | LVCMOS | DDR | Differential | DCLK_B | Input data bus B (LVDS) | 760.72 |
D_BP1 | J20 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.80 | |
D_BN3 | J19 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.79 | |
D_BP3 | K19 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.82 | |
D_BN5 | L18 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.77 | |
D_BP5 | K18 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.85 | |
D_BN7 | M18 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.78 | |
D_BP7 | N18 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.81 | |
D_BN9 | P20 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.76 | |
D_BP9 | N20 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.83 | |
D_BN11 | R18 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.78 | |
D_BP11 | T18 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.80 | |
D_BN13 | T20 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.78 | |
D_BP13 | R20 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.72 | |
D_BN15 | R19 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.80 | |
D_BP15 | T19 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.77 | |
DCLK_AN | D19 | Input | LVCMOS | — | Differential | — | Input data bus A Clock (LVDS) | 760.73 |
DCLK_AP | E19 | Input | LVCMOS | — | Differential | — | 760.80 | |
DCLK_BN | N19 | Input | LVCMOS | — | Differential | — | Input data bus B Clock (LVDS) | 760.72 |
DCLK_BP | M19 | Input | LVCMOS | — | Differential | — | 760.80 | |
DATA CONTROL INPUTS | ||||||||
SCTRL_AN | F20 | Input | LVCMOS | DDR | Differential | DCLK_A | Data Control (LVDS) | 760.74 |
SCTRL_AP | E20 | Input | LVCMOS | DDR | Differential | DCLK_A | 760.70 | |
SCTRL_BN | L20 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.83 | |
SCTRL_BP | M20 | Input | LVCMOS | DDR | Differential | DCLK_B | 760.78 | |
SERIAL COMMUNICATION (SCP) AND CONFIGURATION | ||||||||
SCP_CLK | A8 | Input | LVCMOS | — | Pulldown | — | — | |
SCP_DO | A9 | Output | LVCMOS | — | — | SCP_CLK | — | |
SCP_DI | A5 | Input | LVCMOS | — | Pulldown | SCP_CLK | — | |
SCP_EN | B7 | Input | LVCMOS | — | Pulldown | SCP_CLK | — | |
PWRDN | B9 | Input | LVCMOS | — | Pulldown | — | — | |
MICROMIRROR BIAS CLOCKING PULSE | ||||||||
MODE_A | A4 | Input | LVCMOS | — | Pulldown | — | — | |
MBRST0 | C3 | Input | Analog | — | — | — | Micromirror Bias Clocking Pulse "MBRST" signals "clock" micromirrors into state of LVCMOS memory cell associated with each mirror. | — |
MBRST1 | D2 | Input | Analog | — | — | — | — | |
MBRST2 | D3 | Input | Analog | — | — | — | — | |
MBRST3 | E2 | Input | Analog | — | — | — | — | |
MBRST4 | G3 | Input | Analog | — | — | — | — | |
MBRST5 | E1 | Input | Analog | — | — | — | — | |
MBRST6 | G2 | Input | Analog | — | — | — | — | |
MBRST7 | G1 | Input | Analog | — | — | — | — | |
MBRST8 | N3 | Input | Analog | — | — | — | — | |
MBRST9 | M2 | Input | Analog | — | — | — | — | |
MBRST10 | M3 | Input | Analog | — | — | — | — | |
MBRST11 | L2 | Input | Analog | — | — | — | — | |
MBRST12 | J3 | Input | Analog | — | — | — | — | |
MBRST13 | L1 | Input | Analog | — | — | — | — | |
MBRST14 | J2 | Input | Analog | — | — | — | — | |
MBRST15 | J1 | Input | Analog | — | — | — | — | |
POWER | ||||||||
VCC | B11, B12, B13, B16, R12, R13, R16, R17 | Power | Analog | — | — | — | Power for LVCMOS Logic | — |
VCCI | A12, A14, A16, T12, T14, T16 | Power | Analog | — | — | — | Power supply for LVDS Interface | — |
VOFFSET | C1, D1, M1, N1 | Power | Analog | — | — | — | Power for High Voltage CMOS Logic | — |
VSS | A6, A11, A13, A15, A17, B4, B5, B8, B14, B15, B17, C2, C18, C19, F1, F2, F19, H1, H2, H3, H18, J18, K1, K2, L19, N2, P18, P19, R4, R9, R14, R15, T7, T13, T15, T17 | Power | Analog | — | — | — | Common return for all power inputs | — |
RESERVED SIGNALS (Not for use in system) | ||||||||
RESERVED_FC | R7 | Input | LVCMOS | — | Pulldown | — | Pins should be connected to VSS. | — |
RESERVED_FD | R8 | Input | LVCMOS | — | Pulldown | — | — | |
RESERVED_PFE | T8 | Input | LVCMOS | — | Pulldown | — | — | |
RESERVED_STM | B6 | Input | LVCMOS | — | Pulldown | — | — | |
NO_CONNECT | A3, A7, A10, B2, B3, B10, E3, F3, K3, L3, P1, P2, P3, R1, R2, R3, R5, R6, R10, R11, T1, T2, T3, T4, T5, T6, T9, T10, T11 | — | — | — | — | — | Do not connect. | — |