JAJSKY1B November 2017 – February 2023 DLP550JE
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | VCC = 3.0 V, IOH = –20 mA | 2.4 | V | ||
VOL | Low-level output voltage | VCC = 3.6 V, IOL = 15 mA | 0.4 | V | ||
IOZ | High impedance output current | VCC = 3.6 V | 10 | µA | ||
IIL | Low-level input current | VCC = 3.6 V, VI = 0 V | –60 | µA | ||
IIH | High-level input current(1) | VCC = 3.6 V, VI = VCC | 200 | µA | ||
ICC | Current into VCC pin | VCC = 3.6 V | 531 | mA | ||
ICCI | Current into VCC1 pin(2) | VCCI = 3.6 V | 374 | mA | ||
IOFFSET | Current into VOFFSET pin(3) | VOFFSET = 8.75 V | 25 | mA | ||
ZIN | Internal Differential Impedance | 95 | 105 | Ω | ||
ZLINE | Line Differential Impedance (PWB or Trace) | 90 | 100 | 110 | Ω | |
CI | Input capacitance(1) | f = 1 MHz | 10 | pF | ||
CO | Output capacitance(1) | f = 1 MHz | 10 | pF | ||
CIM | Input capacitance for MBRST[0:15] pins | f = 1 MHz | 160 | 210 | pF |