JAJSMW6A October 2021 – January 2022 DLPC3420
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
trise, all(1)(2) | 20% to 80% reference points | 10 | ns | |
tfall, all(1)(2) | 80% to 20% reference points | 10 | ns | |
trise, PARKZ(2) | 20% to 80% reference points | 150 | ns | |
tfall, PARKZ(2) | 80% to 20% reference points | 150 | ns | |
tw, GPIO_08 (PROJ_ON) pulse width low(3) | 200 | ms | ||
I2C baud rate | 100 | kHz |