JAJSMW6A October 2021 – January 2022 DLPC3420
PRODUCTION DATA
Marking Definitions:
Line 1: | DLP Device Name: DLPC342x where x is a "0" for this device |
Line 2: | YMZLLLS SC: Foundry lot code for semiconductor wafers and lead-free
solder ball marking YM: Year Month Z, S: Assembly site LLL: Assembly lot traceability SC: Solder ball composition e1: Indicates lead-free solder balls consisting of SnAgCu G8: Indicates lead-free solder balls consisting of tin-silver-copper (SnAgCu) with silver content less than or equal to 1.5% and that the mold compound meets TI's definition of green |