JAJSMW6A October 2021 – January 2022 DLPC3420
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCM | Common mode voltage | 0.8 | 0.9 | 1.0 | V | |
VCM (Δpp)(1) | VCM change peak-to-peak (during switching) | 75 | mV | |||
VCM (Δss)(1) | VCM change steady state | –10 | 10 | mV | ||
|VOD|(2) | Differential output voltage magnitude | 170 | 250 | 350 | mV | |
VOD (Δ) | VOD change (between logic states) | –10 | 10 | mV | ||
VOH | Single-ended output voltage high | 0.825 | 1.025 | 1.175 | V | |
VOL | Single-ended output voltage low | 0.625 | 0.775 | 0.975 | V | |
Txterm | Internal differential termination | 80 | 100 | 120 | Ω | |
Txload | 100-Ω differential PCB trace (50-Ω transmission lines) | 0.5 | 6 | in |