JAJSMW6A October 2021 – January 2022 DLPC3420
PRODUCTION DATA
PARAMETER(1) | TEST CONDITIONS(2) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | High-level input threshold voltage | I2C buffer (I/O type 7) | 0.7 × VCC_INTF | See (3) | V | ||
I/O type 1, 2, 3, 6, 8 except pins noted in (4) | VCC18 = 1.8 V | 1.17 | 3.6 | ||||
I/O type 1, 6 for pins noted in (4) | VCC18 = 1.8 V | 1.3 | 3.6 | ||||
I/O type 5, 9, 11 | VCC_INTF = 1.8 V | 1.17 | 3.6 | ||||
I/O type 12, 13 | VCC_FLSH = 1.8 V | 1.17 | 3.6 | ||||
I/O type 5, 9, 11 | VCC_INTF = 2.5 V | 1.7 | 3.6 | ||||
I/O type 12, 13 | VCC_FLSH = 2.5 V | 1.7 | 3.6 | ||||
I/O type 5, 9, 11 | VCC_INTF = 3.3 V | 2.0 | 3.6 | ||||
I/O type 12, 13 | VCC_FLSH = 3.3 V | 2.0 | 3.6 | ||||
VIL | Low-level input threshold voltage | I2C buffer (I/O type 7) | –0.5 | 0.3 × VCC_INTF | V | ||
I/O type 1, 2, 3, 6, 8 except pins noted in (4) | VCC18 = 1.8 V | –0.3 | 0.63 | ||||
I/O type 1, 6 for pins noted in (4) | VCC18 = 1.8 V | –0.3 | 0.5 | ||||
I/O type 5, 9, 11 | VCC_INTF = 1.8 V | –0.3 | 0.63 | ||||
I/O type 12, 13 | VCC_FLSH = 1.8 V | –0.3 | 0.63 | ||||
I/O type 5, 9, 11 | VCC_INTF = 2.5 V | –0.3 | 0.7 | ||||
I/O type 12, 13 | VCC_FLSH = 2.5 V | –0.3 | 0.7 | ||||
I/O type 5, 9, 11 | VCC_INTF = 3.3 V | –0.3 | 0.8 | ||||
I/O type 12, 13 | VCC_FLSH = 3.3 V | –0.3 | 0.8 | ||||
VOH | High-level output voltage | I/O type 1, 2, 3, 6, 8 | VCC18 = 1.8 V | 1.35 | V | ||
I/O type 5, 9, 11 | VCC_INTF = 1.8 V | 1.35 | |||||
I/O type 12, 13 | VCC_FLSH = 1.8 V | 1.35 | |||||
I/O type 5, 9, 11 | VCC_INTF = 2.5 V | 1.7 | |||||
I/O type 12, 13 | VCC_FLSH = 2.5 V | 1.7 | |||||
I/O type 5, 9, 11 | VCC_INTF = 3.3 V | 2.4 | |||||
I/O type 12, 13 | VCC_FLSH = 3.3 V | 2.4 | |||||
VOL | Low-level output voltage | I2C buffer (I/O type 7) | VCC_INTF > 2 V | 0.4 | V | ||
I2C buffer (I/O type 7) | VCC_INTF < 2 V | 0.2 × VCC_INTF | |||||
I/O type 1, 2, 3, 6, 8 | VCC18 = 1.8 V | 0.45 | |||||
I/O type 5, 9, 11 | VCC_INTF = 1.8 V | 0.45 | |||||
I/O type 12, 13 | VCC_FLSH = 1.8 V | 0.45 | |||||
I/O type 5, 9, 11 | VCC_INTF = 2.5 V | 0.7 | |||||
I/O type 12, 13 | VCC_FLSH = 2.5 V | 0.7 | |||||
I/O type 5, 9, 11 | VCC_INTF = 3.3 V | 0.4 | |||||
I/O type 12, 13 | VCC_FLSH = 3.3 V | 0.4 |
PARAMETER(1) | TEST CONDITIONS(2) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IOH | High-level output current(5) | I/O type 2, 4 | VCC18 = 1.8 V | 2 | mA | ||
I/O type 5 | VCC_INTF = 1.8 V | 2 | |||||
I/O type 1 | VCC18 = 1.8 V | 3.5 | |||||
I/O type 9 | VCC_INTF = 1.8 V | 3.5 | |||||
I/O type 13 | VCC_FLSH = 1.8 V | 3.5 | |||||
I/O type 3 | VCC18 = 1.8 V | 10.6 | |||||
I/O type 5 | VCC_INTF = 2.5 V | 5.4 | |||||
I/O type 9, 13 | VCC_INTF = 2.5 V | 10.8 | |||||
I/O type 13 | VCC_FLSH = 2.5 V | 10.8 | |||||
I/O type 5 | VCC_INTF = 3.3 V | 7.8 | |||||
I/O type 9 | VCC_INTF = 3.3 V | 15 | |||||
I/O type 13 | VCC_FLSH = 3.3 V | 15 | |||||
IOL | Low-level output current(6) | I2C buffer (I/O type 7) | 3 | mA | |||
I/O type 2, 4 | VCC18 = 1.8 V | 2.3 | |||||
I/O type 5 | VCC_INTF = 1.8 V | 2.3 | |||||
I/O type 1 | VCC18 = 1.8 V | 4.6 | |||||
I/O type 9 | VCC_INTF = 1.8 V | 4.6 | |||||
I/O type 13 | VCC_FLSH = 1.8 V | 4.6 | |||||
I/O type 3 | VCC18 = 1.8 V | 13.9 | |||||
I/O type 5 | VCC_INTF = 2.5 V | 5.2 | |||||
I/O type 9 | VCC_INTF = 2.5 V | 10.4 | |||||
I/O type 13 | VCC_FLSH = 2.5 V | 10.4 | |||||
I/O type 5 | VCC_INTF = 3.3 V | 4.4 | |||||
I/O type 9 | VCC_INTF = 3.3 V | 8.9 | |||||
I/O type 13 | VCC_FLSH = 3.3 V | 8.9 |
PARAMETER(1) | TEST CONDITIONS(2) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IOZ | High-impedance leakage current | I2C buffer (I/O type 7) | VI2C buffer < 0.1 ×
VCC_INTF or VI2C buffer > 0.9 × VCC_INTF | –10 | 10 | µA | |
I/O type 1, 2, 3, 6, 8 | VCC18 = 1.8 V | –10 | 10 | ||||
I/O type 5, 9, 11 | VCC_INTF = 1.8 V | –10 | 10 | ||||
I/O type 12, 13 | VCC_FLSH = 1.8 V | –10 | 10 | ||||
I/O type 5, 9, 11 | VCC_INTF = 2.5 V | –10 | 10 | ||||
I/O type 12, 13 | VCC_FLSH = 2.5 V | –10 | 10 | ||||
I/O type 5, 9, 11 | VCC_INTF = 3.3 V | –10 | 10 | ||||
I/O type 12, 13 | VCC_FLSH = 3.3 V | –10 | 10 | ||||
CI | Input capacitance (including package) | I2C buffer (I/O type 7) | 5 | pF | |||
I/O type 1, 2, 3, 6, 8 | VCC18 = 1.8 V | 2.6 | 3.5 | ||||
I/O type 5, 9, 11 | VCC_INTF = 1.8 V | 2.6 | 3.5 | ||||
I/O type 12, 13 | VCC_FLSH = 1.8 V | 2.6 | 3.5 | ||||
I/O type 5, 9, 11 | VCC_INTF = 2.5 V | 2.6 | 3.5 | ||||
I/O type 12, 13 | VCC_FLSH = 2.5 V | 2.6 | 3.5 | ||||
I/O type 5, 9, 11 | VCC_INTF = 3.3 V | 2.6 | 3.5 | ||||
I/O type 12, 13 | VCC_FLSH = 3.3 V | 2.6 | 3.5 | ||||
Sub-LVDS – DMD high speed (I/O type 4) | VCC18 = 1.8 V | 3 |