JAJSMW6A October 2021 – January 2022 DLPC3420
PRODUCTION DATA
The DLPC34xx controller is used with the DLP160AP DMD to provide a reliable display solution for many data and video display applications. The DMDs are spatial light modulators which reflect incoming light from an illumination source to one of two directions, with the primary direction being into projection or collection optics. The optical architecture of the system and the format of the image digital data coming into the DLPC34xx are what primarily determine the application requirements.
Click these links to find more information about typical applications:
Mobile projector, Smart display, Smartphone, Tablet (multimedia), Augmented reality glasses, Smart home display, or Pico projector.