JAJSOH4 august 2023 DRV8213
PRODUCTION DATA
When the IN1 and IN2 pins are both low for time tSLEEP, the DRV8213 device enters a low-power sleep mode. In sleep mode, the outputs remain High-Z and the device draws minimal current from the supply pin (IVMQ or IVCCQ). After any of the input pins are set high for longer than the duration of tWAKE, the device becomes fully operational. Figure 8-13 shows an example timing diagram for entering and leaving sleep mode.