JAJSOH4 august 2023 DRV8213
PRODUCTION DATA
A typical application for the DRV8213 is to drive a brushed DC motor using the full-bridge outputs. Figure 9-1 shows an example schematic using the DSG package for driving a motor and controlling the driver from a microcontroller (MCU). Figure 9-3 shows a schematic example using the RTE package with stall detection disabled. The resistor on the IPROPI pin can provide a voltage signal to the microcontroller analog-to-digital converter (ADC).