JAJSOH4 august 2023 DRV8213
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Power supply voltage, DSG | VM | 1.65 | 11 | V | |
VVM | Power supply voltage, RTE | VM | 0 | 11 | V | |
VVCC | Power supply voltage, RTE | VCC | 1.65 | 5.5 | V | |
VIN | Logic input voltage | IN1, IN2, nSLEEP, IMODE, SMODE, GAINSEL | 0 | 5.5 | V | |
fPWM | PWM frequency | IN1, IN2 | 0 | 100 | kHz | |
VOD | Open drain pullup voltage | nFAULT, nSTALL | 0 | 5.5 | V | |
IOD | Open drain output current | nFAULT, nSTALL | 0 | 5 | mA | |
IOUT(1) | Peak output current | OUTx | 0 | 4 | A | |
IIPROPI | Current sense output current | IPROPI | 0 | 1 | mA | |
VVREF | Current limit reference voltage | VREF | 0 | min (3.3, VVM - 1.25) | V | |
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 150 | °C |