JAJSOH4 august 2023 DRV8213
PRODUCTION DATA
Part Number | Package | Supply (VM, Volts) | RDS(on) (mΩ) | Current Regulation | Current Sense Output | Stall Detection | Package Size |
---|---|---|---|---|---|---|---|
DRV8213 | RTE | 1.65 to 11 | 240 | Yes | Yes | Yes | 3 mm x 3 mm |
DRV8213 | DSG | 1.65 to 11 | 240 | Yes | Yes | No | 2 mm x 2 mm |
DRV8212/P | DSG | 1.65 to 11 | 280 | No | No | No | 2 mm x 2 mm |
DSG | 1.65 to 11 | 1000 | No | No | No | 2 mm x 2 mm | |
DRV8837 | DSG | 0 to 11 | 280 | No | No | No | 2 mm x 2 mm |
DRV8837C | DSG | 0 to 11 | 1000 | No | No | No | 2 mm x 2 mm |