JAJSN79C December 2021 – October 2022 DRV8328
PRODUCTION DATA
Section 9.2.1.1 lists the example input parameters for the system design.
DESIGN PARAMETERS | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VPVDD | 24 V |
Motor peak current | IPEAK | 20 A |
PWM Frequency | fPWM | 20 kHz |
MOSFET VDS Slew Rate | SR | 120 V/us |
MOSFET input gate capacitance | QG | 108 nC |
MOSFET input gate capacitance | QGD | 14 nC |
Dead time | tdead | 200 ns |
Overcurrent protection | IOCP | 30 A |