JAJSN79C December 2021 – October 2022 DRV8328
PRODUCTION DATA
If at any time the supply voltage on the AVDD pin falls below the VAVDD_POR threshold for longer than the tAVDD_POR_DG time, the device enters an inactive state, disabling the gate driver, the charge pump, and the internal digital logic, and nFAULT is driven low. Normal operation (digital logic operational) requires nSLEEP to be asserted high and AVDD to exceed VAVDD_POR level.