JAJSN79C December 2021 – October 2022 DRV8328
PRODUCTION DATA
In this application, the DRV8328 is used to drive a three-phase Brushless-DC motor.
The DRV8328 is designed to implement one external CSA. If three external CSAs are used, please see Implementing 3 External CSAs using DRV8328.