JAJSN79C December 2021 – October 2022 DRV8328
PRODUCTION DATA
Refer to the application note System Design Considerations for High-Power Motor Driver Applications
Refer to the E2E FAQ How to Conduct a BLDC Schematic Review and Debug
Refer to the application note Best Practices for Board Layout of Motor Drivers
Refer to the application note QFN and SON PCB Attachment
Refer to the application note Cut-Off Switch in High-Current Motor-Drive Applications
Refer to the application note Hardware design considerations for an efficient vacuum cleaner using a BLDC motor
Refer to the application note Hardware Design Considerations for an Electric Bicycle Using a BLDC Motor
Refer to the application note Sensored 3-Phase BLDC Motor Control Using MSP430