JAJSN79C December 2021 – October 2022 DRV8328
PRODUCTION DATA
in the DRV8328C and DRV8328D
can supply 3.3-V (up to 80-mA) as power rails for external ICs or supply the pullup voltages for resistors and switches. The power loss from AVDD with respect to PVDD, AVDD voltage, and AVDD current is PAVDD = (VPVDD - VAVDD) x IAVDD.Higher power losses occur due larger dropout from PVDD to 3.3 V or increased AVDD load current.