JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
The auto-increment feature allows writing several consecutive registers within one transmission. Every time an 8-bit word is sent to the LP8758-EA, the internal address index counter is incremented by one and the next register is written. Table 7-4 below shows writing sequence to two consecutive registers. Note: the auto-increment feature does not work for read.
Master Action | Start | Device Address = 60H | Write | Register Address | Data | Data | Stop | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
LP8758-EA Action | ACK | ACK | ACK | ACK |