JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
Address: 0x15
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK3_SHUTDOWN_DELAY[3:0] | BUCK3_STARTUP_DELAY[3:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:4 | BUCK3_ SHUTDOWN_ DELAY[3:0] | R/W | 0x0 * | Shutdown delay of BUCK3 from falling edge of the ENx signal: 0x0 - 0 ms 0x1 - 1 ms ... 0xF - 15 ms |
3:0 | BUCK3_ STARTUP_ DELAY[3:0] | R/W | 0x0 * | Start-up delay of BUCK3 from rising edge of the ENx signal: 0x0 - 0 ms 0x1 - 1 ms ... 0xF - 15 ms |