JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
Address: 0x1A
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | BUCK3_PG _INT | BUCK3_SC _INT | BUCK3_ILIM _INT | Reserved | BUCK2_PG _INT | BUCK2_SC _INT | BUCK2_ILIM _INT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | Reserved | R/W | 0 | |
6 | BUCK3_PG_INT | R/W | 0 | Latched status bit indicating that BUCK3 output voltage has reached power-good threshold level. Write 1 to clear. |
5 | BUCK3_SC_INT | R/W | 0 | Latched status bit indicating that the BUCK3 output voltage has fallen below 0.35-V level during operation or BUCK3 output didn't reach 0.35-V level in 1 ms from enable. Write 1 to clear. |
4 | BUCK3_ILIM_INT | R/W | 0 | Latched status bit indicating that output current limit has been active. Write 1 to clear. |
3 | Reserved | R/W | 0 | |
2 | BUCK2_PG_INT | R/W | 0 | Latched status bit indicating that BUCK2 output voltage has reached powergood threshold level. Write 1 to clear. |
1 | BUCK2_SC_INT | R/W | 0 | Latched status bit indicating that the BUCK2 output voltage has fallen below 0.35 V level during operation or BUCK2 output didn't reach 0.35-V level in 1 ms from enable. Write 1 to clear. |
0 | BUCK2_ILIM_INT | R/W | 0 | Latched status bit indicating that output current limit has been active. Write 1 to clear. |