JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
Address: 0x1D
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK3_STAT | BUCK3_PG _STAT | Reserved | BUCK3_ILIM _STAT | BUCK2_STAT | BUCK2_PG _STAT | Reserved | BUCK2_ILIM _STAT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | BUCK3_STAT | R | 0 | Status bit indicating the enable or disable status of BUCK3: 0 - BUCK3 converter core is disabled. 1 - BUCK3 converter core is enabled. |
6 | BUCK3_PG_STAT | R | 0 | Status bit indicating BUCK3 output voltage validity (raw status): 0 - BUCK3 output is above power-good threshold level. 1 - BUCK3 output is below power-good threshold level. |
5 | Reserved | R | 0 | |
4 | BUCK3_ILIM _STAT | R | 0 | Status bit indicating BUCK3 current limit status (raw status): 0 - BUCK3 output current is below current limit level. 1 - BUCK3 output current limit is active. |
3 | BUCK2_STAT | R | 0 | Status bit indicating the enable or disable status of BUCK2: 0 - BUCK2 converter core is disabled. 1 - BUCK2 converter core is enabled. |
2 | BUCK2_PG_STAT | R | 0 | Status bit indicating BUCK2 output voltage validity (raw status): 0 - BUCK2 output is above power-good threshold level. 1 - BUCK2 output is below power-good threshold level. |
1 | Reserved | R | 0 | |
0 | BUCK2_ILIM _STAT | R | 0 | Status bit indicating BUCK2 current limit status (raw status): 0 - BUCK2 output current is below current limit level. 1 - BUCK2 output current limit is active. |