JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
The LP8758-EA is controlled by a set of registers through the serial interface port. The device registers, their addresses and their abbreviations are listed in Table 7-5. A more detailed description is given in sections Section 7.6.1.1 to Section 7.6.1.35.
The asterisk (*) marking indicates register bits which are updated from OTP memory during READ OTP state.
Addr | Register | Read / Write | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|
0x01 | OTP_REV | R | OTP_ID[7:0] | |||||||
0x02 | BUCK0_ CTRL1 | R/W | EN_BUCK0 | EN_PIN_ CTRL0 | EN_PIN_ SELECT0 | EN_ROOF _FLOOR0 | EN_RDIS0 | Reserved | BUCK0_ FPWM | Reserved |
0x03 | BUCK0_ CTRL2 | R/W | Reserved | ILIM0[2:0] | SLEW_RATE0[2:0] | |||||
0x04 | BUCK1_ CTRL1 | R/W | EN_BUCK1 | EN_PIN_ CTRL1 | EN_PIN_ SELECT1 | EN_ROOF _FLOOR1 | EN_RDIS1 | Reserved | BUCK1_ FPWM | Reserved |
0x05 | BUCK1_ CTRL2 | R/W | Reserved | ILIM1[2:0] | SLEW_RATE1[2:0] | |||||
0x06 | BUCK2_ CTRL1 | R/W | EN_BUCK2 | EN_PIN_ CTRL2 | EN_PIN_ SELECT2 | EN_ROOF _FLOOR2 | EN_RDIS2 | Reserved | BUCK2_ FPWM | Reserved |
0x07 | BUCK2_ CTRL2 | R/W | Reserved | ILIM2[2:0] | SLEW_RATE2[2:0] | |||||
0x08 | BUCK3_ CTRL1 | R/W | EN_BUCK3 | EN_PIN_ CTRL3 | EN_PIN_ SELECT3 | EN_ROOF _FLOOR3 | EN_RDIS3 | Reserved | BUCK3_ FPWM | Reserved |
0x09 | BUCK3_ CTRL2 | R/W | Reserved | ILIM3[2:0] | SLEW_RATE3[2:0] | |||||
0x0A | BUCK0_ VOUT | R/W | BUCK0_VSET[7:0] | |||||||
0x0B | BUCK0_ FLOOR_ VOUT | R/W | BUCK0_FLOOR_VSET[7:0] | |||||||
0x0C | BUCK1_ VOUT | R/W | BUCK1_VSET[7:0] | |||||||
0x0D | BUCK1_ FLOOR_ VOUT | R/W | BUCK1_FLOOR_VSET[7:0] | |||||||
0x0E | BUCK2_ VOUT | R/W | BUCK2_VSET[7:0] | |||||||
0x0F | BUCK2_ FLOOR_ VOUT | R/W | BUCK2_FLOOR_VSET[7:0] | |||||||
0x10 | BUCK3_ VOUT | R/W | BUCK3_VSET[7:0] | |||||||
0x11 | BUCK3_ FLOOR_ VOUT | R/W | BUCK3_FLOOR_VSET[7:0] | |||||||
0x12 | BUCK0_ DELAY | R/W | BUCK0_SHUTDOWN_DELAY[3:0] | BUCK0_STARTUP_DELAY[3:0] | ||||||
0x13 | BUCK1_ DELAY | R/W | BUCK1_SHUTDOWN_DELAY[3:0] | BUCK1_STARTUP_DELAY[3:0] | ||||||
0x14 | BUCK2_ DELAY | R/W | BUCK2_SHUTDOWN_DELAY[3:0] | BUCK2_STARTUP_DELAY[3:0] | ||||||
0x15 | BUCK3_ DELAY | R/W | BUCK3_SHUTDOWN_DELAY[3:0] | BUCK3_STARTUP_DELAY[3:0] | ||||||
0x16 | RESET | R/W | Reserved | SW_ RESET | ||||||
0x17 | CONFIG | R/W | Reserved | TDIE _WARN _LEVEL | EN2_PD | EN1_PD | EN_ SPREAD _SPEC | |||
0x18 | INT_TOP | R/W | INT_ BUCK3 | INT_ BUCK2 | INT_ BUCK1 | INT_ BUCK0 | TDIE_SD | TDIE_ WARN | RESET_ REG | I_LOAD_ READY |
0x19 | INT_BUCK_0_1 | R/W | Reserved | BUCK1_ PG_INT | BUCK1_ SC_INT | BUCK1_ ILIM_INT | Reserved | BUCK0_ PG_INT | BUCK0_ SC_INT | BUCK0_ ILIM_INT |
0x1A | INT_BUCK_2_3 | R/W | Reserved | BUCK3_ PG_INT | BUCK3_ SC_INT | BUCK3_ ILIM_INT | Reserved | BUCK2_ PG_INT | BUCK2_ SC_INT | BUCK2_ ILIM_INT |
0x1B | TOP_ STAT | R | Reserved | TDIE_SD _STAT | TDIE_ WARN_ STAT | Reserved | ||||
0x1C | BUCK_0_1_STAT | R | BUCK1_ STAT | BUCK1_ PG_STAT | Reserved | BUCK1_ ILIM_ STAT | BUCK0_ STAT | BUCK0_ PG_STAT | Reserved | BUCK0_ ILIM_ STAT |
0x1D | BUCK_2_3_STAT | R | BUCK3_ STAT | BUCK3_ PG_STAT | Reserved | BUCK3_ ILIM_STAT | BUCK2_ STAT | BUCK2_ PG_STAT | Reserved | BUCK2_ ILIM_STAT |
0x1E | TOP_ MASK | R/W | Reserved | TDIE_WARN_MASK | RESET_ REG_MASK | I_LOAD_ READY_ MASK | ||||
0x1F | BUCK_0_1_MASK | R/W | Reserved | BUCK1_ PG_MASK | Reserved | BUCK1_ ILIM_ MASK | Reserved | BUCK0_ PG_MASK | Reserved | BUCK0_ ILIM_ MASK |
0x20 | BUCK_2_3_MASK | R/W | Reserved | BUCK3_ PG_MASK | Reserved | BUCK3_ ILIM_ MASK | Reserved | BUCK2_ PG_MASK | Reserved | BUCK2_ ILIM_ MASK |
0x21 | SEL_I_ LOAD | R/W | Reserved | LOAD_CURRENT_ BUCK_SELECT[1:0] | ||||||
0x22 | I_LOAD_2 | R/W | Reserved | BUCK_LOAD_CURRENT[9:8] | ||||||
0x23 | I_LOAD_1 | R/W | BUCK_LOAD_CURRENT[7:0] |