JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
INPUT VOLTAGE | ||||
VIN_Bx, VANA | Voltage on power connections | 2.5 | 5.5 | V |
NRST | Voltage on NRST | 0 | VANA with 3.6 V maximum | V |
ENx, nINT | Voltage on logic pins (input or output pins) | 0 | VANA with 3.6 V maximum | V |
SCL, SDA | Voltage on I2C interface, standard (100 kHz), fast (400 khz), fast+ (1 MHz), and high-speed (3.4 MHz) modes | 0 | 1.95 | V |
Voltage on I2C interface, standard (100 kHz), fast (400 kHz), and fast+ (1 MHz) modes | 0 | VANA with 3.6 V maximum | V | |
TEMPERATURE | ||||
TJ | Junction temperature | –40 | 125 | °C |
TA | Ambient temperature | –40 | 85 | °C |