JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L-AGC DECAY TIME | L-AGC DECAY TIME MULT | ||||||
R/W-0000 0h | R/W-000h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:3 | L-AGC DECAY TIME | R/W | 0000 0h | 0000 0: Left AGC decay time = 1 × (512 / fS)
0000 1: Left AGC decay time = 3 × (512 / fS) 0001 0: Left AGC decay time = 5 × (512 / fS) 0001 1: Left AGC decay time = 7 × (512 / fS) 0010 0: Left AGC decay time = 9 × (512 / fS) ... 1111 0: Left AGC decay time = 61 × (512 / fS) 1111 1: Left AGC decay time = 63 × (512 / fS) |
2:0 | L-AGC DECAY TIME MULT | R/W | 000h | 000: Multiply factor for the programmed left AGC decay time = 1
001: Multiply factor for the programmed left AGC decay time = 2 010: Multiply factor for the programmed left AGC decay time = 4 ... 111: Multiply factor for the programmed left AGC decay time = 128 |