JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
IOVDD = 1.8 V | IOVDD = 3.3 V | UNIT | ||||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
tH(BCLK) | BCLK high period | 35 | 35 | ns | ||
tL(BCLK) | BCLK low period | 35 | 35 | ns | ||
ts(WS) | BCLK, WCLK setup time | 10 | 8 | ns | ||
th(WS) | BCLK, WCLK hold time | 10 | 8 | ns | ||
td(DO-BCLK) | BCLK to DOUT delay time | 25 | 20 | ns | ||
tr | Rise time | 15 | 8 | ns | ||
tf | Fall time | 15 | 8 | ns |
NOTE:
The WCLK falling edge is arbitrary inside a frame.