JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
IOVDD = 1.8 V | IOVDD = 3.3 V | UNIT | ||||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
td(WS) | BCLK, WCLK delay time | 20 | 15 | ns | ||
td(DO-WS) | BCLK, WCLK to DOUT delay time | 25 | 20 | ns | ||
td(DO-BCLK) | BCLK to DOUT delay time | 20 | 15 | ns | ||
tr | Rise time | 20 | 15 | ns | ||
tf | Fall time | 20 | 15 | ns |