JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
Filter type C, along with an AOSR of 32, is specially designed for 192-kSPS operation of the ADC. The pass band, which extends up to 0.11 × fS (corresponds to 21 kHz), is suited for audio applications. Table 12 specifies the performance of filter C. Figure 42 shows the frequency response for filter C.
PARAMETER | CONDITION | VALUE (Typical) | UNIT |
---|---|---|---|
Filter gain from 0 fS to 0.11 fS | 0 fS–0.11 fS | ±0.033 | dB |
Filter gain from 0.28 fS to 16 fS | 0.28 fS–16 fS | –60 | dB |
Filter group delay | 11 / fS | s | |
Pass-band ripple, 8 kSPS | 0 fS–0.11 fS | 0.033 | dB |
Pass-band ripple, 44.18 kSPS | 0 fS–0.11 fS | 0.033 | dB |
Pass-band ripple, 48 kSPS | 0 fS–0.11 fS | 0.032 | dB |
Pass-band ripple, 96 kSPS | 0 fS–0.11 fS | 0.032 | dB |
Pass-band ripple, 192 kSPS | 0 kHz–20 kHz | 0.086 | dB |
ADC channel response for decimation filter C
(red line corresponds to –60 dB) |