JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | Reserved | Reserved | CDIV_CLKIN | ||
R-0h | R-0h | R-0h | R-0h | R-0h | R/W-000h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:3 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |
2: 0 | CDIV_CLKIN | R/W | 000h | 000: CDIV_CLKIN = MCLK (device pin)
001: CDIV_CLKIN = BCLK (device pin) 010: Reserved. Do not use. 011: CDIV_CLKIN = PLL_CLK (generated on-chip) 100: Reserved. Do not use. 101: Reserved. Do not use. 110: CDIV_CLKIN = ADC_CLK (generated on-chip) 111: CDIV_CLKIN = ADC_MOD_CLK (generated on-chip) |