JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | L-ADC power status | R-ADC power status | ADC Filt Std-Out Instantaneous Value | ADC Filt Aux-Out Instantaneous Value | Reserved | Reserved | Reserved |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | L-ADC power status | R | 0h | 0: Left ADC signal power is greater than the noise threshold for the left AGC
1: Left ADC signal power is less than the noise threshold for the left AGC |
5 | R-ADC power status | R | 0h | 0: Right ADC signal power is greater than the noise threshold for the right AGC
1: Right ADC signal power is less than the noise threshold for the right AGC |
4 | ADC Filt Std-Out Instantaneous Value | R | 0h | ADC digital filter engine standard interrupt-port output. This bit indicates the instantaneous value of the interrupt port at the time of reading the register. |
3 | ADC Filt Aux-Out Instantaneous Value | R | 0h | ADC digital filter engine auxiliary interrupt-port output. This bit indicates the instantaneous value of the interrupt port at the time of reading the register. |
2:0 | Reserved | R | 0h | Reserved |