JAJSDY1C June 2017 – March 2018 TPS25740B
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Supply voltage | VDD | 0 | 5.5 | V | |
VPWR | 4.65 | 25 | V | |||
VI | Applied voltage | PCTRL, CC1, CC2, CTL1, CTL2, CTL3 | 0 | 5.5 | V | |
GD | 0 | 6.5 | V | |||
DSCG, GDNS, VBUS | 0 | 25 | V | |||
HIPWR, PSEL | 0 | DVDD | V | |||
VI | Pin-to-pin voltage | ISNS - VBUS | –0.1 | 0.1 | V | |
VIH | High level input voltage | GD | 2 | 1.6 | V | |
PCTRL | V | |||||
VIL | Low level input voltage | GD | 1.6 | V | ||
PCTRL | V | |||||
IS | Sinking current | CTL1, CTL2, CTL3, ENSRC | 1.5 | µA | ||
GD | 80 | µA | ||||
DSCG, transient sinking current 50 ms pulse, 0.25% duty cycle | 350 | mA | ||||
DSCG, average | 5 | mA | ||||
CS | Shunt capacitance | CC1, CC2 (C(RX)) | 200 | 560 | 600 | pF |
VBUS (C(PDIN)) | 10 | µF | ||||
DVDD (C(DVDD)) | 0.198 | 0.22 | 0.242 | µF | ||
VAUX (C(VAUX)) | 0.09 | 0.1 | 0.11 | µF | ||
VTX (C(VTX)) | 0.09 | 0.10 | 0.11 | µF | ||
VDD (C(VDD)) | 0.09 | µF | ||||
RS | Sense resistance | Configured for 3 A | 5 | 6.4 | mΩ | |
Configured for 5 A | 5 | 5.8 | mΩ | |||
R(PUD) | Pull up/down resistance | HIPWR, PSEL (direct to GND or direct to DVDD) | 0 | 1 | kΩ | |
HIPWR, PSEL (R(SEL) ) | 80 | 100 | 120 | kΩ | ||
R(DSCG) | Series resistance | Maximum VBUS voltage of 25 V | 80 | Ω | ||
Maximum VBUS voltage of 15 V | 43 | Ω | ||||
Maximum VBUS voltage of 6 V | 20 | Ω | ||||
TJ | Operating junction temperature | -40 | 125 | °C |