JAJSDY1C June 2017 – March 2018 TPS25740B
PRODUCTION DATA.
The recommended VDD supply voltage range is 3 V to 5.5 V. The device requires approximately 2 mA (I(SUPP)) typical in normal operating mode and below 10 µA in sleep mode. If the VDD supply is not used, then it may be connected to AGND/GND.