JAJSDY1C June 2017 – March 2018 TPS25740B
PRODUCTION DATA.
The voltages advertised to USB PD-capable sinks can be configured to one of two different sets. Note that changing the state of the PCTRL pin forces capabilities to be re-transmitted. The device reads the HIPWR pin after a reset and latches the result.
HIPWR PIN | VOLTAGES ADVERTISED via USB PD [V] |
---|---|
Connected to DVDD or GND directly | 5, 9, 15, 20 |
Connected to DVDD or GND via R(SEL) | 5, 9, 12, 15 |