JAJSIB0A December 2019 – May 2022 TUSS4470
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
GLNA | Low-noise amplifier fixed gain | LNA_GAIN = 0x00; fDRV_CLK = 58 KHz | 13.7 | 15 | 16.8 | V/V |
GLNA | LNA_GAIN = 0x01; fDRV_CLK = 58 KHz | 9.4 | 10 | 12 | ||
GLNA | LNA_GAIN = 0x10; fDRV_CLK = 58 KHz | 17.6 | 20 | 21.8 | ||
GLNA | LNA_GAIN = 0x11; fDRV_CLK = 58 KHz | 11.6 | 12.5 | 14.2 | ||
DRVIN_MIN | Minimum receive input(2) | LOGAMP_DIS_FIRST=0x0;LOGAMP_DIS_LAST=0x0 LNA_GAIN=0x00; ERRLOG < ± 3dB; fDRV_CLK < 500KHz | 2.4 | µVrms | ||
DRVIN_MAX | Maximum receive input(2) | 48 | mVrms | |||
SLAFE | Slope of analog front end(4) | VOUT_SCALE_SEL = 0x0; fDRV_CLK = 58 KHz | 25 | 29.7 | 33 | mV/dB |
VOUT_SCALE_SEL = 0x1; fDRV_CLK = 58 KHz | 38 | 45.1 | 46 | |||
DRAFE | Receiver path dynamic range (minimum to maximum input)(2) | LOGAMP_DIS_FIRST = 0x0; LOGAMP_DIS_LAST = 0x0 ERRLOG < ± 3 dB; fDRV_CLK < 500 KHz | 82 | 92 | dB | |
LOGAMP_DIS_FIRST = 0x0; LOGAMP_DIS_LAST = 0x1 ERRLOG < ± 3 dB; fDRV_CLK < 500 KHz | 74 | 86 | ||||
LOGAMP_DIS_FIRST = 0x1; LOGAMP_DIS_LAST=0x1 ERRLOG < ± 3dB; fDRV_CLK < 500 KHz | 59 | 70 | ||||
Receiver path dynamic Range (noise floor to maximum input)(3) | LOGAMP_DIS_FIRST = 0x0; LOGAMP_DIS_LAST = 0x0 ERRLOG < ± 3 dB; fDRV_CLK < 500 KHz | 74 | 84 | |||
BWLOG | Logamp bandwidth | Information only | 40 | 1000 | KHz | |
INTLOG | Intercept point in dBV | LOGAMP_DIS_FIRST=0x0; LOGAMP_DIS_LAST=0x0; fDRV_CLK = 40 KHz | -108 | -97 | dBV | |
LOGAMP_DIS_FIRST = 0x0; LOGAMP_DIS_LAST=0x1; fDRV_CLK = 40 KHz | -94 | -86 | ||||
LOGAMP_DIS_FIRST = 0x1; LOGAMP_DIS_LAST=0x1; fDRV_CLK = 40 KHz | -80 | -70 | ||||
ERRLOG | Log conformance error | Information only | -3 | 3 | dB | |
fBPF | Configurable range of center frequency of BPF | BPF_BYPASS = 0x0; BPF_FC_TRIM = 0x0; set by different values of BPF_HPF_FREQ | 40 | 500 | KHz | |
QBPF | Q of bandpass filter | BPF_BYPASS = 0x0; BPF_Q_SEL = 0x0(1) | 3 | 4 | 5.2 | |
RLPF | Internal resistor on FLT pin to ground | 6.25 | KΩ | |||
VO_PDSTL | Output pedestal level(2) | VVDD = 3.3 V; fDRV_CLK = 40 KHz; VOUT_SCALE_SEL = 0x0 LOGAMP_DIS_FIRST = 0x0; LOGAMP_DIS_LAST = 0x0 | 0.3 | 0.45 | V | |
VVDD = 5.0 V; fDRV_CLK = 40 KHz; VOUT_SCALE_SEL = 0x1 LOGAMP_DIS_FIRST = 0x0;LOGAMP_DIS_LAST = 0x0 | 0.45 | 0.675 | ||||
VN_pk_pk | Output peak-to-peak noise | VVDD=3.3 V; fDRV_CLK = 40 KHz; CFLT = 15 nF; VOUT_SCALE_SEL = 0x0 LOGAMP_DIS_FIRST = 0x0; LOGAMP_DIS_LAST=0x0 | 50 | 200 | mVpp | |
VVDD=5.0 V; fDRV_CLK = 40 KHz; CFLT = 15 nF; VOUT_SCALE_SEL = 0x1 LOGAMP_DIS_FIRST = 0x0; LOGAMP_DIS_LAST = 0x0 | 75 | 300 |