JAJSIB0A December 2019 – May 2022 TUSS4470
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH_DIGIO | Digital input high-level | NCS, SDI, SCLK and IOx pins | 0.7 | VVDD | ||
VIL_DIGIO | Digital input low-level | 0.3 | VVDD | |||
VHYS_DIGIO | Digital input hysteresis | 100 | mV | |||
VOH_DIGIO | Digital output high-level(1) | SDO, OUTx pins; IDIGIO_OUT = – 1 mA | VVDD – 0.1 | V | ||
VOL_DIGIO | Digital output low-level(1) | SDO, OUTx pins; IDIGIO_OUT = 1 mA | 0.1 | V | ||
VO_CAP | Maximum output load capacitance | SDO pin. Information Only | 10 | pF | ||
RPU_DIGIO | Digital input pullup resistance to VDD | NCS, IO1, IO2 pins | 80 | 100 | 130 | kΩ |
RPD_DIGIO | Digital Input pulldown resistance to GND | SCLK, SDI pins | 80 | 100 | 130 | kΩ |