JAJSIB0A December 2019 – May 2022 TUSS4470
PRODUCTION DATA
For different transducer drive configurations, the TUSS4470 supports multiple configurations to accommodate specific system needs as shown in Figure 8-2. The typical application diagram in Figure 8-1 is considered as "Case 1".
The behavior of the internal FETs in the TUSS4470 device is different for each configuration in Figure 8-2. Table 8-2 and Table 8-3 shows the relationship between the IOx pins and the state of the OUTA and OUTB pins for different register settings.
IO MODE 2 | |||||||
---|---|---|---|---|---|---|---|
START OF BURST | PRE_DRIVER_MODE | HALF_BRG_MODE | IO1 | IO2 | OUTA | OUTB | APPLICATION CASE |
YES | 0 | 0 | 0 | 0 | GND | GND | CASE 1 |
0 | 0 | 0 | 1 | GND | VVDRV | ||
0 | 0 | 1 | 0 | VVDRV | GND | ||
NO | 0 | 0 | 1 | 1 | Hi-Z | GND | |
YES | 0 | 1 | 0 | 0 | Hi-Z | Hi-Z | CASE 2 |
0 | 1 | 0 | 1 | VVDRV | VVDRV | ||
0 | 1 | 1 | 0 | GND | GND | ||
NO | 0 | 1 | 1 | 1 | Hi-Z | Hi-Z | |
YES | 1 | 0 | 0 | 0 | GND | GND | CASE 3 |
1 | 0 | 0 | 1 | GND | VVDRV | ||
1 | 0 | 1 | 0 | VVDRV | GND | ||
NO | 1 | 0 | 1 | 1 | GND | GND | |
YES | 1 | 1 | 0 | 0 | GND | GND | CASE 4 |
1 | 1 | 0 | 1 | VVDRV | VVDRV | ||
1 | 1 | 1 | 0 | GND | GND | ||
NO | 1 | 1 | 1 | 1 | GND | GND |
IO MODE 0, IO MODE 1, IO MODE 3 | ||||||||
---|---|---|---|---|---|---|---|---|
START OF BURST | PRE_DRIVER_MODE | HALF_BRG_MODE | CMD_TRIGGER (IO MODE 0) | IO1 (IO MODE 1) | IO2 | OUTA | OUTB | APPLICATION CASE |
NO | 0 | 0 | 0 | 1 | 0 | Hi-Z | GND | CASE 1 |
0 | 0 | 0 | 1 | 1 | ||||
YES | 0 | 0 | 1 | 0 | 0 | GND | VVDRV | |
0 | 0 | 1 | 0 | 1 | VVDRV | GND | ||
NO | 0 | 1 | 0 | 1 | 0 | Hi-Z | Hi-Z | CASE 2 |
0 | 1 | 0 | 1 | 1 | ||||
YES | 0 | 1 | 1 | 0 | 0 | GND | GND | |
0 | 1 | 1 | 0 | 1 | VVDRV | VVDRV | ||
NO | 1 | 0 | 0 | 1 | 0 | GND | GND | CASE 3 |
1 | 0 | 0 | 1 | 1 | ||||
YES | 1 | 0 | 1 | 0 | 0 | GND | VVDRV | |
1 | 0 | 1 | 0 | 1 | VVDRV | GND | ||
NO | 1 | 1 | 0 | 1 | 0 | GND | GND | CASE 4 |
1 | 1 | 0 | 1 | 1 | ||||
YES | 1 | 1 | 1 | 0 | 0 | GND | GND | |
1 | 1 | 1 | 0 | 1 | VVDRV | VVDRV |