JAJSIB0A December 2019 – May 2022 TUSS4470
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fDRV_CLK | Frequency of drive clock at IO1 and IO2 pin ; depends on the VDRV voltage | Used as burst frequency; PRE_DRIVER_MODE = 0x0 | 40 | 1000 | KHz | |
Frequency of drive clock at IO1 and IO2 pin | Used as burst frequency; PRE_DRIVER_MODE = 0x1; Load cap on OUTA/OUTB = 2nF | 40 | 440 | KHz | ||
SPIRATE | SPI bit rate | 500 | KHz |