JAJSIB0A December 2019 – May 2022 TUSS4470
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVPWR | Supply voltage on VPWR pin | 5 | 36 | V | |
VVDRV | Voltage on VDRV pin, internal regulation on VDRV disabled (VDRV_HI_Z=1)(1) | 5 | 36 | V | |
VDRV voltage Pre driver mode (PRE_DRIVER_MODE=1), internal regulation on VDRV disabled (VDRV_HI_Z=1)(1) | 5 | 15 | V | ||
VVDIG_IO | Digital I/O pins | –0.1 | VVDD | V | |
VVDD | Regulated voltage Input | 3.1 | 5.5 | V | |
IVPWR_INDIR | Current consumption at VPWR pin during ranging | 150 | 240 | 340 | µA |
IVPWR_STDBY | Current consumption at VPWR in standby mode | 150 | 220 | 340 | µA |
IVDD_INDIR | Current consumption at VDD pin during ranging | 7 | 11.5 | 13 | mA |
IVDD_STDBY | Current consumption at VDD in standby mode | 1.2 | 1.5 | 2.5 | mA |
IVDD_SLEEP | Current consumption in sleep mode | 350 | µA | ||
TA | Operating free-air temperature | –40 | 105 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |