DLPU100A May 2020 – April 2024 DLP3021-Q1
This section defines the FPGA registers that can be accessed over SPI.
Table 7-1 lists the memory-mapped registers for the device registers. All register offset addresses not listed in Table 7-1 should be considered as reserved locations and the register contents should not be modified.
Address | Acronym | Register Name | Section |
---|---|---|---|
0x0 | FPGA_INTERRUPT_CLEAR | FPA Interrupt Clear | Go |
0x4 | FPGA_INTERRUPT_SET | FPGA Interrupt set | Go |
0x8 | FPGA_INTERRUPT_ENABLE | FPGA Interrupt enable | Go |
0xC | FPGA_MAIN_STATUS | TI internal use. Read/Write behavior is not defined. | |
0x10 | FPGA_VERSION | FPGA Version | Go |
0x14 | FPGA_CONTROL | TI internal use. Read/Write behavior is not defined. | |
0x20 | FMT_FLIP | Format flip | Go |
0x24 | FMT_CONTROL | TI internal use. Read/Write behavior is not defined. | |
0x28 | FMT_CMB_STATUS. | TI internal use. Read/Write behavior is not defined. | |
0x2C | FMT_FRB_STATUS | TI internal use. Read/Write behavior is not defined. | |
0x30 | RSC_SW_DMD_UNPARK | TI internal use. Read/Write behavior is not defined. | |
0x34 | RSC_PARK_WAVEFORM_CTRL | TI internal use. Read/Write behavior is not defined. | |
0x38 | RSC_UNUSED | TI internal use. Read/Write behavior is not defined. | |
0x3C | RSC_MISC_CONTROL | TI internal use. Read/Write behavior is not defined. | |
0x40 | RSC_SEQ_CONTROL | TI internal use. Read/Write behavior is not defined. | |
0x44 | RSC_SEQBUF_SELECT | Sequence Buffer Select | Go |
0x50 | PWM_CONTROL | PWM Control | Go |
0x60 | VCM_FRAME_RATE | Frame Rate | Go |
0x64 | VCM_START_ADDR1 | Video 1 start address | Go |
0x68 | VCM_CONFIG1 | Video configuration 1 | Go |
0x6C | VCM_START_ADDR2 | Video 2 start address | Go |
0x70 | VCM_CONFIG2 | Video configuration 2 | Go |
0x74 | VCM_CONTROL | Video control | Go |
0x78 | VCM_STATUS | Video Status | Go |
0x7C | VCM_SEQABORT | TI internal use. Read/Write behavior is not defined. | |
0x80 | VCM_TMSEL | TI internal use. Read/Write behavior is not defined. | |
0x90 | TMP_CTRL(1) | Temperature control | Go |
0x94 | TMP_STATUS(1) | Temperature Status | Go |
0x98 | TMP_REMOTE_TEMP(1) | Remote Temperature Measurement | Go |
0x9C | TMP_LOCAL_TEMP(1) | Local Temperature Measurement | Go |
0xDC | DESTOP_TIMEOUT_DEBUG_INFO_REG | TI internal use. Read/Write behavior is not defined. | |
0xE0 | DESTOP_MBOX0_SAPTR_REG | TI internal use. Read/Write behavior is not defined. | |
0xE4 | DESTOP_MBOX0_CTRL_REG | TI internal use. Read/Write behavior is not defined. | |
0xF0 | DESTOP_MBOX0_DATA_REG | TI internal use. Read/Write behavior is not defined. | |
0x100 | DESTOP_MBOX1_SAPTR_REG | TI internal use. Read/Write behavior is not defined. | |
0x104 | DESTOP_MBOX1_CTRL_REG | TI internal use. Read/Write behavior is not defined. | |
0x110 | DESTOP_MBOX1_DATA_REG | TI internal use. Read/Write behavior is not defined. |
Complex bit access types are encoded to fit into small table cells. Section 7 shows the codes that are used for access types in this section.
ACCESS TYPE | CODE | DESCRIPTION |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |
FPGA_INTERRUPT_CLEAR is shown in Section 7.
Return to Summary Table.
Write 1 to any bit to clear the interrupt event.
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-5 | RESERVED | R | 0x0 | Reserved |
4 | VID_CONFIG_COMP_IRQ | R/W | 0x0 | Video configuration completed including all requested loops. This triggers once after all loops of a video complete. If both video configurations are requested to be used, it will trigger after each configuration completes. |
3 | VID_LOOP_COMP_IRQ | R/W | 0x0 | Video loop completed. If multiple loops of a video are requested, this interrupt triggers after each completed loop. |
2 | BROWNOUT_IRQ | R/W | 0x0 | Brownout detected |
1 | INIT_DONE_IRQ | R/W | 0x0 | Initialization done |
0 | RESERVED | R | 0x0 | Reserved |
FPGA_INTERRUPT_SET is shown in Table 7-4.
Return to Summary Table.
Read the status of interrupt events.
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-5 | RESERVED | R | 0x0 | Reserved |
4 | VID_CONFIG_COMP_IRQ | R/W | 0x0 | Video configuration completed including all requested loops. This triggers once after all loops of a video complete. If both video configurations are requested to be used, it will trigger after each configuration completes. |
3 | VID_LOOP_COMP_IRQ | R/W | 0x0 | Video loop completed. If multiple loops of a video are requested, this interrupt triggers after each completed loop. |
2 | BROWNOUT_IRQ | R/W | 0x0 | Brownout detected |
1 | INIT_DONE_IRQ | R/W | 0x0 | Initialization done |
0 | RESERVED | R | 0x0 | Reserved |
FPGA_INTERRUPT_ENABLE is shown in Table 7-5.
Return to Summary Table.
Interrupt event mask. Write 1 to any bit to enable that interrupt event to set HOST IRQ high.
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-5 | RESERVED | R | 0x0 | Reserved |
4 | VID_CONFIG_COMP_IRQ | R/W | 0x0 | Video configuration completed including all requested loops. This triggers once after all loops of a video complete. If both video configurations are requested to be used, it will trigger after each configuration completes. |
3 | VID_LOOP_COMP_IRQ | R/W | 0x0 | Video loop completed. If multiple loops of a video are requested, this interrupt triggers after each completed loop. |
2 | BROWNOUT_IRQ | R/W | 0x0 | Brownout detected |
1 | INIT_DONE_IRQ | R/W | 0x0 | Initialization done |
0 | RESERVED | R | 0x0 | Reserved |
FPGA_VERSION is shown in FPGA_VERSION Register Field Descriptions.
Return to Summary Table.
FPGA Bitstream Version
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-28 | FPGA_BUILD_LEVEL | R | 0x1 | FPGA bitsream build level
0x0 = Debug release, not reproducible 0x1+ = Versioned release, can be reproduced |
27-20 | FPGA_VERSION_MINOR | R | 0x0 | FPGA Bitsream Minor Revision |
19-12 | FPGA_VERSION_MAJOR | R | 0x0 | FPGA Bitsream Major Revision |
11-0 | FPGA_BUILD_NUMBER | R | 0x0 | FPGA Bitstream build number |
FMT_FLIP is shown in FMT_FLIP Register Field Descriptions.
Return to Summary Table.
DMD Flip control register
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-5 | RESERVED | R | 0x0 | Reserved |
4 | FMT_CTL_DMDLFLIP | R/W | 0x0 | DMD Long Side Flip 0x0 = no long side flip 0x1 = Enable Image flip along DMD long side |
3-1 | RESERVED | R | 0x0 | Reserved |
0 | FMT_CTL_DMDSFLIP | R/W | 0x0 | DMD Short Side Flip 0x0 = no short side flip 0x1 = Enable Image flip along DMD short side |
RSC_SEQBUF_SELECT is shown in RSC_SEQBUF_SELECT Register Field Descriptions.
Return to Summary Table.
Sequence Buffer Select
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-1 | RESERVED | R | 0x0 | Reserved |
0 | RSC_SEQBUF_SELECT | R/W | 0x0 | Sequence Buffer Select
0x0 = Select sequencer buffer 0 0x1 = Select sequencer buffer 1 |
PWM_CONTROL is shown in PWM_CONTROL Register Field Descriptions.
Return to Summary Table.
PWM Control Register
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31 | RESERVED | R | 0x0 | Reserved |
30 | PWM_EN | R/W | 0x1 | PWM Enable |
29-20 | PWM_BPWM_DC | R/W | 0x64 | Blue PWM Duty Cycle |
19-10 | PWM_GPWM_DC | R/W | 0x64 | Green PWM Duty Cycle |
9-0 | PWM_RPWM_DC | R/W | 0x64 | Red PWM Duty Cycle |
VCM_FRAME_RATE is shown in VCM_FRAME_RATE Register Field Descriptions.
Return to Summary Table.
Frame Rate Selection
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-24 | RESERVED | R | 0x0 | Reserved |
23-0 | VCM_FRAME_RATE | R/W | 0x00186A00 | Video frame time in 40-MHz clock counts.
Value should match sequence time 25 Hz = 1600000 60 Hz = 666666 |
VCM_START_ADDR1 is shown in Table 7-11.
Return to Summary Table.
Video 1 start address
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-0 | START_ADDR1 | R/W | 0x0 | Video 1 start address in flash |
VCM_CONFIG1 is shown in Table 7-12.
Return to Summary Table.
Video configuration 1
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-24 | RESERVED | R | 0x0 | Reserved |
23-12 | LOOP_CNT1 | R/W | 0x1 | Number of times to loop video 1
0x0 = invalid 0x1 = 1 loop 0x2 = 2 loop |
11-0 | FRAME_CNT1 | R/W | 0x1 | Number of frames in video 1
0x0 = invalid 0x1 = 1 frame 0x2 = 2 frames |
VCM_START_ADDR2 is shown in Table 7-13.
Return to Summary Table.
Video 2 start address
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-0 | START_ADDR2 | R/W | 0x0 | Video 2 start address in flash |
VCM_CONFIG2 is shown in Table 7-14.
Return to Summary Table.
Video configuration 2
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-24 | RESERVED | R | 0x0 | Reserved |
23-12 | LOOP_CNT2 | R/W | 0x1 | Number of times to loop video 2
0x0 = invalid 0x1 = 1 loop 0x2 = 2 loop |
11-0 | FRAME_CNT2 | R/W | 0x1 | Number of frames in video 2
0x0 = invalid 0x1 = 1 frame 0x2 = 2 frames |
VCM_CONTROL is shown in Table 7-15.
Return to Summary Table.
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-6 | RESERVED | R | 0x0 | Reserved |
5 | VCM_TOGGLE_CONFIGS | R/W | 0x0 | Video buffer toggle selection
0x0 = Playback will only use the selected buffer 0x1 = Playback will use both buffers |
4 | VCM_LOOP_CONFIGS | R/W | 0x1 | Loop configuration
0x1 = Repeat configuration |
3 | VCM_BUF_PTR | R/W | 0x0 | Video Configuration pointer
0x0 = Play Video 1 0x1 = Play Video 2 |
2 | VCM_AUTOSTOP | R/W | 0x0 | Auto-stop after playback
0x0 = Repeat last frame of video playback until commanded otherwise 0x1 = Stop and park the DMD after video(s) complete |
1 | VCM_STOP | R/W | 0x0 | Stop Video / Park DMD
0x0 = Allow Video Play 0x1 = Stop video playback and park DMD. Must be set to 0 to play video |
0 | VCM_PLAY | R/W | 0x0 | Play video. Self-clearing |
VCM_STATUS is shown in Table 7-16.
Return to Summary Table.
Video Status Register
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-3 | RESERVED | R | 0x0 | Reserved |
2 | VCM_SEQABORT_ERR | R | 0x0 | Sequence abort error Clears on video play |
1 | VCM_CURR_CONFIG_PTR | R | 0x0 | Current video configuration pointer |
0 | VCM_VID_IN_PROGRESS | R | 0x0 | Video in progress when set |
TMP_CTRL is shown in Table 7-17.
Return to Summary Table.
Temperature control register
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-17 | RESERVED | R | 0x0 | Reserved |
16 | TMP_CTRLEN | R/W | 0x1 | Temperature function enable
0x0 = Disable 0x1 = Enable |
15-8 | TMP_I2CSLADDR | R/W | 0x0 | TMP411 I2C slave address (for details, see TMP411 data sheet) |
7-0 | TMP_NFACTOR | R/W | 0x3 | N factor to compensate TMP411 measurement (for details, see TMP411 data sheet) |
TMP_STATUS is shown in Table 7-18.
Return to Summary Table.
Temperature Status Register
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-2 | RESERVED | R | 0x0 | Reserved |
1 | TMP_VALID | R | 0x0 | Temperature Status Valid
0x0 = I2C temperature read failed or not yet completed 0x1 = I2C temp read succeeded |
0 | TMP_PASS | R | 0x0 | Temperature Status Pass
0x0 = Select sequencer buffer 0 0x1 = Select sequencer buffer 1 |
TMP_REMOTE_TEMP is shown in Table 7-19.
Return to Summary Table.
DMD Temperature Measurement
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-28 | RESERVED | R | 0x0 | Reserved |
27-16 | TMP_REMOTE_FILTERED | R | 0x0 |
TMP411 Remote temperature filtered measurement DMD temperature measurement after filtering |
15-12 | RESERVED | R | 0x0 | Reserved |
11-0 | TMP_REMOTE_RAW | R | 0x0 |
TMP411 Remote temperature raw measurement Single DMD temperature measurement |
TMP_LOCAL_TEMP is shown in Table 7-20.
Return to Summary Table.
TMP411 Temperature Measurement
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
31-28 | RESERVED | R | 0x0 | Reserved |
27-16 | TMP_LOCAL_FILTERED | R | 0x0 | TMP411 Local temperature filtered measurement
TMP411 temperature measurement after filtering |
15-12 | RESERVED | R | 0x0 | Reserved |
11-0 | TMP_LOCAL_RAW | R | 0x0 | TMP411 Local temperature raw measurement
Single temperature measurement |