DLPU100A May 2020 – April 2024 DLP3021-Q1
MOSI (Master output, slave input):
DATA | DESCRIPTION |
---|---|
CMD | Command byte. 1 for read |
Address | 2-byte register address |
MISO (Master input, slave output):
DATA | DESCRIPTION |
---|---|
CMD (ACK) | Echo of the received command from the master |
Address (ACK) | Echo of the received address |
Data | Data from requested register |
Checksum | Sum of command, address, and data bytes. Does not include dummy byte. |