DLPU100A May 2020 – April 2024 DLP3021-Q1
All NC pins have internal pullups and should be left unconnected in the schematic design.
PIN | TYPE | |
---|---|---|
NAME | NUMBER | |
IO_L2P_T0_34 | B4 | NC |
IO_L3N_T0_DQS_34 | B5 | NC |
IO_L3P_T0_DQS_34 | C5 | NC |
IO_L5N_T0_34 | B1 | NC |
IO_L5P_T0_34 | B2 | NC |
IO_L6P_T0_34 | D4 | NC |
IO_L7N_T1_34 | C1 | NC |
IO_L7P_T1_34 | C2 | NC |
IO_L8N_T1_34 | D3 | NC |
IO_L8P_T1_34 | E3 | NC |
IO_L9N_T1_DQS_34 | D1 | NC |
IO_L9P_T1_DQS_34 | E1 | NC |
IO_L10N_T1_34 | E2 | NC |
IO_L11N_T1_SRCC_34 | F3 | NC |
IO_L11P_T1_SRCC_34 | F4 | NC |
IO_L12N_T1_MRCC_34 | G1 | NC |
IO_L13N_T2_MRCC_34 | G4 | NC |
IO_L13P_T2_MRCC_34 | H4 | NC |
IO_L14N_T2_SRCC_34 | H2 | NC |
IO_L16N_T2_34 | J3 | NC |
IO_L16P_T2_34 | J4 | NC |
IO_L17N_T2_34 | K1 | NC |
IO_L18N_T2_34 | K2 | NC |
IO_L19P_T3_34 | L4 | NC |
IO_L20P_T3_34 | M2 | NC |
IO_L23N_T3_34 | P2 | NC |
IO_0_34 | C3 | NC |
IO_L16P_T2_CSI_14 | K11 | NC |
IO_L18P_T2_D28_14 | L12 | NC |
IO_L23P_T3_D19_14 | N11 | NC |
IO_L23N_T3_D18_14 | N12 | NC |
IO_L24N_T3_D16_14 | M11 | NC |
TCK_0 | A8 | NC |
TDI_0 | M7 | NC |
TDO_0 | M6 | NC |
TMS_0 | L7 | NC |
NC1 | B7 | NC |
NC2 | F7 | NC |
NC3 | F8 | NC |
NC4 | G7 | NC |
NC5 | G8 | NC |
NC6 | H7 | NC |
NC7 | H8 | NC |