DLPU100A May   2020  – April 2024 DLP3021-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Purpose and Scope
  5. 2FPGA Pin Configuration and Functions
    1. 2.1 DMD Interface
    2. 2.2 Light Control
    3. 2.3 Communication
    4. 2.4 Support
    5. 2.5 FPGA Dedicated Pins
    6. 2.6 Power and Ground
    7. 2.7 Unused Pins
  6. 3Specifications
    1. 3.1 Recommended Operating Conditions
    2. 3.2 FPGA Power Consumption
    3. 3.3 Host SPI Interface Timing
    4. 3.4 Power Supply and Reset Timing
      1. 3.4.1 Power-Up Timing
      2. 3.4.2 Power-Down Timing
      3. 3.4.3 Brownout Detection
    5. 3.5 DMD Interface Timing
    6. 3.6 Flash Memory Interface Timing
    7. 3.7 Reference Clock Timing
    8. 3.8 I2C Interface Timing
  7. 4Feature Descriptions
    1. 4.1 Video Control
      1. 4.1.1 Video Options
      2. 4.1.2 Example 1: Display a Static Image
      3. 4.1.3 Example 2: Display 1 Video Repeatedly
      4. 4.1.4 Example 3: Display Two Videos Then Stop
      5. 4.1.5 Example 4: Display a Video Once and Then Display an Image Forever
      6. 4.1.6 Example 5: Display 3+ Videos/Images Seamlessly
    2. 4.2 Temperature Measurements
    3. 4.3 PWM Outputs
    4. 4.4 Host IRQ Interrupt Signal
    5. 4.5 Video and Image Compression
  8. 5Layout
  9. 6Host Command Protocol
    1. 6.1 SPI Specifications
    2. 6.2 SPI Write Command
    3. 6.3 SPI Read Command
  10. 7FPGA Register Definitions
  11. 8Revision History

Example 3: Display Two Videos Then Stop

The following steps can be used to display two videos in a row and then stop displaying.

  1. Write Video Frame Rate register.
    1. The clock count should match the length of the DMD sequence that is used.
  2. Write Video Start Address 1 register.
    1. Start address should match the location of the video in flash memory.
  3. Write Video Configuration 1 register.
    1. Frame count = number of frames in the video
    2. Loop count = 1
  4. Write Video Start Address 2 register.
    1. The start address should match the location of the video in Flash memory. This can be found in the build log output from the DLP Composer tool.
  5. Write Video Configuration 2 register.
    1. Frame count = number of frames in the video
    2. Loop count = 1
  6. Write Video Control register.
    1. Loop configurations = 0
    2. Toggle configurations = 1
    3. Configurations pointer = 0
    4. Play = 1
    5. Stop = 0
    6. Auto-stop = 1

This configuration will begin with Configuration 1 due to “configuration pointer” = 0. It will play one loop of this video, and then toggle to Configuration 2. After one loop of this second video, the display will auto-stop. This means that light will turn off and no image will be displayed.