DLPU100A May   2020  – April 2024 DLP3021-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Purpose and Scope
  5. 2FPGA Pin Configuration and Functions
    1. 2.1 DMD Interface
    2. 2.2 Light Control
    3. 2.3 Communication
    4. 2.4 Support
    5. 2.5 FPGA Dedicated Pins
    6. 2.6 Power and Ground
    7. 2.7 Unused Pins
  6. 3Specifications
    1. 3.1 Recommended Operating Conditions
    2. 3.2 FPGA Power Consumption
    3. 3.3 Host SPI Interface Timing
    4. 3.4 Power Supply and Reset Timing
      1. 3.4.1 Power-Up Timing
      2. 3.4.2 Power-Down Timing
      3. 3.4.3 Brownout Detection
    5. 3.5 DMD Interface Timing
    6. 3.6 Flash Memory Interface Timing
    7. 3.7 Reference Clock Timing
    8. 3.8 I2C Interface Timing
  7. 4Feature Descriptions
    1. 4.1 Video Control
      1. 4.1.1 Video Options
      2. 4.1.2 Example 1: Display a Static Image
      3. 4.1.3 Example 2: Display 1 Video Repeatedly
      4. 4.1.4 Example 3: Display Two Videos Then Stop
      5. 4.1.5 Example 4: Display a Video Once and Then Display an Image Forever
      6. 4.1.6 Example 5: Display 3+ Videos/Images Seamlessly
    2. 4.2 Temperature Measurements
    3. 4.3 PWM Outputs
    4. 4.4 Host IRQ Interrupt Signal
    5. 4.5 Video and Image Compression
  8. 5Layout
  9. 6Host Command Protocol
    1. 6.1 SPI Specifications
    2. 6.2 SPI Write Command
    3. 6.3 SPI Read Command
  10. 7FPGA Register Definitions
  11. 8Revision History

I2C Interface Timing

Table 3-10 I2C Interface Timing(1)(2)
Description MIN NOM MAX UNIT
fclock Clock frequency 51 kHz
Meets all I2C timing as specified by the I2C bus specification.
The I2C interface timing is only applicable to the DLP3021-Q1 because DLP2021-Q1 firmware does not support the I2C connection for the TMP411.