DLPU100A May 2020 – April 2024 DLP3021-Q1
This document defines the interfaces and functionality of the DLP® Automotive Dynamic Ground Projection FPGA design implemented for the Spartan 7 (XA7S15-1CPGA196Q). Some specifications are based on the Spartan 7 hardware blocks and non-design-specific constraints. In these cases, Xilinx Spartan 7 documentation is considered the more accurate source of information if there are conflicting values.