JAJSDF7A January 2017 – May 2017 LMK61E0M
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fOUT | Output frequency | Fast mode, R22[7:6] = 0x0 | 50 | 200 | MHz | |
VOH | Output high voltage | IOH = 1 mA | 2.5 | V | ||
VOL | Output low voltage | IOL = 1 mA | 0.6 | V | ||
IOH | Output high current | –33 | mA | |||
IOL | Output low current | 33 | mA | |||
tR/tF(2) | Output rise/fall time | 20% to 80%, R22[7:6] = 0x2 | 1.1 | ns | ||
20% to 80%, R22[7:6] = 0x0 | 0.2 | ns | ||||
PN-Floor | Output phase noise floor (fOFFSET > 10 MHz) | 70.656 MHz | –150 | dBc/Hz | ||
ODC(2) | Output duty cycle | Fast mode, R22[7:6] = 0x0 | 45% | 55% | ||
ROUT | Output impedance | 50 | Ω |