JAJSDF7A January 2017 – May 2017 LMK61E0M
PRODUCTION DATA.
The PLL_FRACNUM_BY0 register is described in the following table.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | PLL_NUM[7:0] | RW | 0x00 | Y | PLL Fractional Divider Numerator Byte 0. Bits [7:0]. When using DCXO mode, the fractional numerator bits in R27, R28, and R29 should be written in that order (MSB first and LSB last) to avoid intermediate frequency jumps. |