JAJSDF7A January 2017 – May 2017 LMK61E0M
PRODUCTION DATA.
The PLL_LF_C1 register controls the value of the PLL Loop Filter C1.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:3] | RESERVED | - | - | N | Reserved. |
[2:0] | PLL_LF_C1[2:0] | RW | 0x0 | Y | PLL Loop Filter C1. The value in pF is given by 5 + 50 * PLL_LF_C1 (in decimal). |