JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
The circuit in Figure 104 shows an 8-channel photodiode detector using the ADS816x. In this example, one common amplifier is used for eight photodiodes. See the 1 MHz, Single-Supply, Photodiode Amplifier Reference Design reference guide for a detailed description of the transimpedance amplifier.