JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
The bits in this register are reserved.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | 0000 0000 | R | 0000 0000b | Reserved bits. Do not write. Reads return 0000 0000b. |