JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
In clock re-timer data transfer mode, the device provides an output clock that is synchronous with the output data. Furthermore, the host controller can also select the data bus width in this mode of operation. In all modes of operation, the READY pin provides the output clock, synchronous to the device data output.
The clock re-timer data transfer allows the width of the output bus to be configured, similar to the SPI protocols SPI protocols described in Table 6.