JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
Typical DNL = ±0.15 LSB |
2250 devices |
2250 devices |
With the appropriate REF_SEL[2:0]; see the OFST_CAL register |
EN_MARG = 0b |
fIN = 2 kHz, SNR = 93.8 dB, THD = –112.7 dB |
fIN = 2 kHz, SNR = 93.8 dB, THD = –111.4 dB |
fIN = 2 kHz |
fIN = 2 kHz |
AVDD = 5 V |
Typical INL = ±0.3 LSB |
2250 devices |
REF_SEL[2:0] = 000b |
EN_MARG = 0b |
Standard deviation = 0.51 LSB |
fIN = 2 kHz, SNR = 93.8 dB, THD = –112.4 dB |
fIN = 2 kHz |
fIN = 2 kHz |